SKU
321050009
Rating:
100% of 100
$0.10
-
+
10 cm 2pin JST connector with 2
10 cm 2pin JST connector with 2.0mm pitch. 2.54mm pitch will not be sold any more

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 2g
Battery Exclude

ECCN/HTS

HSCODE 8544422900
UPC 841454114826
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by