SKU
320130002
Rating:
100% of 100
$1.50
Due to New Year Holidays new orders are going to be processed after Jan 3, 2013 Another Mini TRS 3
Due to New Year Holidays new orders are going to be processed after Jan 3, 2013

Another Mini TRS 3.5mm to BNC probe converter, You can directly convert any other BNC probe from other Oscilloscope to a DSO nano compatible probe.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 10g
Battery Exclude

ECCN/HTS

HSCODE
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.