SKU
111990004
Rating:
80% of 100
$8.50
-
+
This is a normally closed G1/2 12VDC electric solenoid valves with barbed inlet and outlet ports, great for projects involving low viscosity fluid control

This is a normally closed G1/2 12VDC electric solenoid valves with barbed inlet and outlet ports, great for projects involving low viscosity fluid control. You can find it ubiquitous on applications like automatic faucets, foot operated faucets, drinking fountains etc.

We have also a counterpart product which is normally open. Check it out if it’s more suitable to your need: G1/2 Electric Solenoid Valve (Normally Open).

Features

  • Normally closed

  • Durable

  • Stainless steel inlet filter

  • Wide operation temperature range

Specifications

  • Working voltage: 12VDC

  • Max current: 450mA

  • Operating mode: normally closed

  • Inlet/Outlet ports: G1/2”

  • Materials: nylon/ stainless steel/Polyoxymethylene

  • Vale type: diaphragm valve (operated by servo)

  • Filter screen: stainless steel inlet filter

  • Max operating temperature: 120°C

  • Operating pressure range: 0.02 – 0.8 MPa

  • Expected life: 200,000+

Technical details

Dimensions 74mm x56mm x34mm
Weight G.W 125g
Battery Exclude

ECCN/HTS

HSCODE 8481804090
UPC 841454109297
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    80%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.