SKU
314150005
Rating:
100% of 100
$9.50

Compact, Easy to Install High Sealing Performance High-Quality Hall Effect Sensor

PRODUCT DETAILS

Water flow sensor consists of a plastic valve body, a water rotor, and a hall-effect sensor. When water flows through the rotor, rotor rolls. Its speed changes with different rate of flow. The hall-effect sensor outputs the corresponding pulse signal. This one is suitable to detect flow in water dispenser or coffee machine. We have a comprehensive line of water flow sensors in different diameters. Check them out to find the one that meets your need most.

 

Features

  • Compact, Easy to Install

  • High Sealing Performance

  • High Quality Hall Effect Sensor

  • RoHS Compliant

 

Specifications

  • Mini. Wokring Voltage: DC 4.5V

  • Max. Working Current: 15mA (DC 5V)

  • Working Voltage: DC 5V~24V

  • Flow Rate Range: 1~30L/min

  • Load Capacity: ≤10mA (DC 5V)

  • Operating Temperature: ≤80℃

  • Liquid Temperature: ≤120℃

  • Operating Humidity: 35%~90%RH

  • Water Pressure: ≤1.75MPa

  • Storage Temperature: -25~+ 80℃

  • Storage Humidity: 25%~95%RH

 

Documents

 

TypeDimensions(DN)Working VoltageFlow Rate RangeLengthMale & FemaleLength of ThreadMaterial
YF-B1 DN15 5V~15V(DC) 1~25L/min 44mm Double Male 10mm Copper
YF-B2 DN15 5V~15V(DC) 1~25L/min 50mm Male in Female out 10mm Copper
YF-B3 DN15 5V~15V(DC) 1~25L/min 66mm Double Male 18mm Copper
YF-B4 DN15 5V~15V(DC) 1~25L/min 66mm Male in Female out 10mm Copper
YF-B5 DN20 5V~15V(DC) 1~30L/min 50mm Double Male 10mm Copper
YF-B6 DN20 5V~15V(DC) 1~30L/min 60mm Double Male 11mm Copper
YF-B7 DN15 5V~15V(DC) 1~25L/min 66mm Double Male 10mm Copper
G1&2 DN15 5V~24V(DC) 1~30L/min Double Male Plastic
G3&4 DN20 5V~24V(DC) 1~60L/min Double Male Plastic
G1&2 DN15 5V~24V(DC) 1~30L/min 60mm Double Male 13mm Plastic
G1&8 - 5V~24V(DC) 0.3~6L/min - - - Plastic
M11*1.25 - 5V~24V(DC) 0.3~6L/min - - - Plastic

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 51g
Battery Exclude

Part List

G1&2" Water Flow Sensor 1

ECCN/HTS

HSCODE 9026100000
USHSCODE 9026102040
UPC 841454116097
ROHS 1

LEARN AND DOCUMENTS

Learn

You can find almost everything you need to know about the water flow sensor in this tutorial.
You can find dozens of water flow sensors on our website, so the question comes, which one is best for your project? Well, just take 5 minutes to read the blog and follow the simple 3 rules, all your doubts will be gone!
Water flow sensor consists of a plastic valve body, a water rotor, and a hall-effect sensor. When water flows through the rotor, rotor rolls. Its speed changes with different rate of flow. The hall-effect sensor outputs the corresponding pulse Signal.

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
     
    By

FAQ