SKU
108100004
Rating:
80% of 100
$25.00
-
+
This G1/2 micro hydro generator provides you clean and renewable electricity

This G1/2 micro hydro generator provides you clean and renewable electricity. With the help of the regulator circuit inside, the output of this generator is stable at 3.6V. And the capacity of battery is improved from 300mAh to 700mAh compared to the old version.

Time to replace the Li-po batteries in your waterside projects with the green and more accessible hydro power.


FEATURES

  • ŸŸBuilt-in Lithium Battery
  • ŸŸBuilt-in Lipo Charging Circuit
  • ŸŸStabilized Voltage Ouput
  • ŸŸHigh Battery Capacity


SPECIFICATION

  • ŸŸWorking Pressure: < 2KGF
  • ŸŸPressure Drop: 0.4 Bar (3.0 L / Min )
  • ŸŸPeak Current: 1.4 A
  • ŸŸStand-by Current: Max. 1.4A
  • ŸŸVoltage Output: 3.6VDC --- 700mAh
  • ŸŸPower Output: 125mW (4LPM)
  • ŸŸBattery Capacity: 300mAh
  • ŸŸMax. Flow: 20 L / Min ( 2KGF)
  • ŸŸWater-resistance: IP4
  • ŸŸHigh limited voltage: 4.3VDC
  • ŸŸDimensions: L 84.5 mm - W 64.5 mm - H 81 mm
  • ŸŸWire Length: 84 mm
  • ŸŸJack Type: JWT C2521 Terminal Plug
  • ŸŸConnect Thread Gauge: G 1/2"
  • ŸŸWeight: 165 ± 5g
  • ŸŸBurst Pressure: 20KGF
  • ŸŸNormal Operation Temp. 4 °C~80 °C
  • ŸŸMax. Intermittent Operating Temp. 110 °C max. 30 min
  • ŸŸGenerating Model: NACuM Core (PAT NO.DE202006004800)
  • ŸŸBattery Type: Li-polymer Battery with PCM


DOCUMENTS

Technical details

Dimensions 170mm x130mm x44mm
Weight G.W 168g
Battery Lithium Cells / Batteries contained in equipment UN3481 - PI967

ECCN/HTS

HSCODE 8501340000
USHSCODE 8501104060
UPC 841454113188
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    80%
    Not fully tested yet but work fine .

    Review by

    Posted on

Product Faqs


Sort by