SKU
313070005
Rating:
97% of 100
$3.95
-
+
Solar energy transformation efficiency at 17% Suitable for outdoor environments 2mm JST connecter

This solar panel is made of single-crystal material that performs high solar energy transformation efficiency at 17%. It has a fine resin surface and sturdy back suitable for outdoor environments. A 2mm JST connecter is attached to the penal, which makes it perfect to team up with most of our can-use-solar-power-supply boards, like Seeeduino microcontroller series, Lipo Rider charging boards series and XBee carrier WSN products series.

The typical open circuit voltage is around 5V, depending on light intensity. In those bright summer days with clear sky and big sun, the peak OC voltage can rush up to 10V. To prevent any damage to boards that accept a narrow range of input voltage, like Lipo Rider, it’s recommended to check whether the OC voltage is safe before any connection.

FEATURES


  • ŸDimensions: 100x80x2.5(±0.2) mm


  • ŸTypical voltage: 5.5V


  • ŸTypical current: 170mA


  • ŸOpen-circuit voltage: 8.2 V


  • ŸMaximum load voltage: 6.4V


DOCUMENTS

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum .

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 40g
Battery Exclude

ECCN/HTS

HSCODE 8541402000
USHSCODE 8541406015
UPC 841454116387
ROHS 1

Documents

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
    Really good solar panel work fine and we can adapt them to many IOT tools easily (2mm JST power connector )

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

  6.  
    Rating
    80%
    These panels generally come in good shape. About 1 in 100 we find a panel the positive and negative leads in the connector have been reversed. They hold up fairly well exposed to the sun and elements 24/7/365. They develop internal bubbles in very hot conditions, such as testing inside in a lab under incandescent lamps. In hot dry desert locations they will also develop internal bubbles. We have not seen a performance degradation from this.

    Review by

    Posted on

  7.  
    Rating
    100%
    Great Price good product Works as expected

    Review by

    Posted on

Product Faqs


Sort by