SKU
313070004
Rating:
89% of 100
$1.95
-
+
Solar energy transformation efficiency at 17% Suitable for outdoor environments 2mm JST connecter

Many people like solar energy because it is simple, clean and renewable. Especially when you are building outdoor projects, solar energy is one of the best solutions for power supply. Depending on the project you are going to build, there are many different sizes of solar panel to choose, If you are looking for a portable solar panel, why not look at this small solar panel that we are going to introduce today-----0.5W Solar Panel 55x77.
0.5W Solar Panel 55x77 is monocrystalline silicon solar panel, which is the main trend in the future. Comparing to polycrystalline silicon solar panel and thin-film solar panel, monocrystalline silicon solar panel performs higher conversion rate that up to 17%. The surface is covered by fine resin which makes it waterproof, together with a very sturdy back, it is really suitable for outdoor environment.
Depending on light intensity, the typical open circuit voltage is 5V. If you take it to a summer day with bright sunshine and no cloud in the sky, the peal OC voltage can be up to 10V. Because the voltage range is relatively wide, if you are going to use boards that require narrow range of input voltage, such as Lipo Rider, to prevent any damage, please check whether the OC voltage is acceptable for the board before any connection.
To begin with, we recommend you to choose some of the solar panel compatible board produced by Seeed such as
Seeeduino microcontroller series, Lipo Rider charging board series and Xbee Carrier WSN products series. Since A 2mm JST connector is attached to the panel, it is perfect to team up with the boards that recommended above.
Despite all the goof features, it is really a very cheap solar panel among solar panel kits. Again, if you are looking for portable solar panels for sale, 0.5W Solar Panel 55x77 is the best choice!


Features

  • Dimensions: 70x55x3(±0.2) mm

  • Typical voltage: 5.5V

  • Typical current: 100mA

  • Open-circuit voltage: 8.2 V

  • Maximum load voltage: 6.4V




Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 20g
Battery Exclude

Part List

0.5W Solar Panel 55x70 1

ECCN/HTS

HSCODE 8541402000
USHSCODE 8541406015
UPC 841454116394
ROHS 1

0.5w Solar Panel 55*70

This is the wiki of 0.5w Solar Panel

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    80%
    NIL

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

  6.  
    Rating
    100%
     

    Review by

    Posted on

  7.  
    Rating
    100%
     

    Review by

    Posted on

  8.  
    Rating
    100%
     

    Review by

    Posted on

  9.  
    Rating
    20%
    Looked good to start with, however in direct sunlight I get something more akin to 0.05 watts, not 0.5 watts. I would not recommend this product.

    Review by

    Posted on

Product Faqs


Sort by   
  • What is "Maximum load voltage"? Is it the required solar cell voltage for maximum output power (Vmp)?
    Question by: Fredrik on 2019-04-13 13:29:31

    Hi there, the max output voltage is 5.5v with load, the current is 90ma and the power is 5.5v. If without load, the max voltage is 6.3v. thanks.

    Answer by: admin on 2019-04-15 06:32:36
  • Question by: admin on 2018-12-18 02:40:36

    Sorry, we can't get this from our supplier.

    Answer by: admin on 2018-12-18 02:40:36
  • Question by: admin on 2018-12-18 02:29:47

    Hi there~ Thanks for your comment, we have fixed the wiki link. Regards

    Answer by: admin on 2018-12-18 02:29:47