SKU
321070026
Rating:
100% of 100
$2.99
This is a splittable 20 pin dual female jumper wire, it is super flexible, can be transformed from 1-20 pin jumper wire

This is a splittable 20 pin dual female jumper wire, it is super flexible, can be transformed from 1-20 pin jumper wire. With some of these, you will no need to worry about the jumper wires you got before do not fit your project, just split it and go.


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 31g
Battery Exclude

ECCN/HTS

HSCODE 8544422100
UPC 841454114789
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by