SKU
101990004
$15.00
Up to 4m detecting range 5VDC power supply Breadboard friendly Dual transducer Arduino library

PRODUCT DETAILS

This is a non-contact distance measurement module, which is also compatible with electronic brick. It’s designed for easy modular project usage with industrial performance.


Features

  • Detecting range: 3cm-350cm

  • Best in 30 degree angle

  • Electronic brick compatible interface

  • 5VDC power supply

  • Breadboard friendly

  • Dual transducer

  • Arduino library ready



Documents

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 10g
Battery Exclude

Part List

Ultra Sonic range measurement module 1

ECCN/HTS

HSCODE 9031900090

LEARN AND DOCUMENTS

Documentations

Learn

Originally written by Dejan NedelkovskiIn this Arduino Tutorial I will show you how you can make this cool looking radar using the Arduino Board and the Processing Development Environment. You can watch the following video or read the written tutorial bel
Originally from :http://www.eefocus.com/zhang700309/blog/11-12/236613_9abb1.htmlWhen it comes to interact with the Arduino processing, the serial communication between upper machine and lower machine is an important issue. This article also emphasizes tha
Here is a great mod for a reef(wreaths) that has LED's on it. Use the Mediatek LinkIt ONE board with a SD card to hold Holiday songs which are played when some one is at the door. An Ultrasonic sensor is used to detect if there is someone at the door a
Building robot is a daunting task for starter, there are too much complex algorithm to make a robot to do certain task and the worst part is robots build by novice user are no fun to watch. I've seen obstacle avoidance robot, when it detects an obstacle i
SEEED PET is kind of an electronic pet in our studio. It is a platform for the newbie engineers to be familiar with our company’s products and practice. Every newbie engineer will be added some new ideas or elements on the SEEED PET. The body of th

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ