SKU
110990042
Rating:
93% of 100
$6.00
-
+
This is the probe cable for Open workbench Logic sniffer

This is the probe cable for Open workbench Logic sniffer. It has a 1×9 connector and 9 leads with tweezer-style test clips. These are the same tweezer-clips used on two leads of the Bus Pirate probe cable. Each cable connects 8 of the 16 buffered input channels, plus ground.

Two are needed for all 16 buffered channels.

What is Open logic sniffer? Click here to know

Technical details

Dimensions 112mm x112mm x10mm
Weight G.W 19g
Battery Exclude

ECCN/HTS

HSCODE 8544422900
USHSCODE 9030908961
UPC 841454105282
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    80%
     

    Review by

    Posted on

  5.  
    Rating
    80%
     

    Review by

    Posted on

  6.  
    Rating
    100%
     

    Review by

    Posted on

  7.  
    Rating
    100%
     

    Review by

    Posted on

  8.  
    Rating
    100%
     

    Review by

    Posted on

  9.  
    Rating
    100%
     

    Review by

    Posted on

  10.  
    Rating
    100%
     

    Review by

    Posted on

  11.  
    Rating
    100%
     

    Review by

    Posted on

  12.  
    Rating
    60%
    Does what it says on the tin Cheap and cheerful, but useful

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.