SKU
113050002
Rating:
100% of 100
$19.50
-
+
The RFBee is a RF module providing easy and flexible wireless data transmission between devices

PRODUCT DETAILS

The RFBee is a RF module providing easy and flexible wireless data transmission between devices. It is based on a AVR Atmega168 working as a fully functional Arduino connected via SPI to a TI CC1101 RF transceiver.

Features

  • Range: indoor/Urban: up to 50m; Outdoor line-of-sight: up to 120m;

  • Receiver sensitivity: -95dBm

  • RF data transmission rate: 4,800bps; 76,800bps

  • Working frequency : 868MHz & 915MHz

  • Communication type: Point to Point, or Point to Multipoint.

  • Easy-to-Use serial interface and rich extendable ports

  • Easy-to-Use AT command: Set working mode, Serial Baud Rate, etc.

  • Open source hardware and firmware

  • Socket compatible with the Xbee, so you can plug it into any Xbee socket as a quick replacement.

Note

only the Rx,Tx, VCC, GND pins are identical to the Xbee. RFbee will not communicate with Xbee, so RFbee need to be used on both ends of the wireless connection.

Technical details

Dimensions 60mm x60mm x13mm
Weight G.W 4g
Battery Exclude

Part List

RFbee V1.1 - Wireless arduino compatible node 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 8517700000
UPC 841454103875

LEARN AND DOCUMENTS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
    Excellent Seller and Product !!! THANKS !!! ++++++++++++
    By

FAQ