SKU
102990038
Rating:
93% of 100
$27.15
-
+
universal bus interface that talks to electronics from a computer serial terminal 1Hz-40MHz frequency measurement 5 volt tolerant pins-0-6volt measurement probe 1kHz-4MHz pulse-width modulator, frequency generator 10Hz-1MHz low-speed logic analyzer

Bus Pirate v3 is a universal bus interface that talks to electronics from a PC serial terminal. Get to know a chip without writing code. Eliminates a ton of early prototyping effort with new or unknown chips. A laser cut acrylic case for Bus Pirate v3.6 is also available.

This board provides 1-Wire, I2C, SPI, JTAG, asynchronous serial (UART), MIDI, PC keyboard, HD44780 LCDs, and generic 2- and 3-wire libraries for custom protocols.


Features

  • USB interface, USB powered

  • 5-volt tolerant pins-0-6volt measurement probe

  • 1Hz-40MHz frequency measurement

  • 1kHz-4MHz pulse-width modulator, frequency generator

  • On-board multi-voltage pull-up resistors

  • On-board 3.3volt and 5volt power supply with software reset

  • Macros for common operations

  • Bus traffic sniffers (SPI, I2C)

  • Transparent USB to serial bridge mode

  • 10Hz-1MHz low-speed logic analyzer

  • Custom support in AVRDUDE , Flashrom , OpenOCD

  • AVR STK500 v2 programmer clone

  • Scriptable from Perl, Python, etc.

  • A bootloader for easy USB firmware updates

  • Uses DP6037 standard PCB layout

  • Open source (CC 0/Public Domain)

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 12g
Battery Exclude

Part List

Bus Pirate v3.6 universal serial interface 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 8473301180
UPC 841454111177

The BusPirate v3 is a universal bus interface that talks to electronics from a PC serial terminal, eliminating a ton of early prototyping effort when working with new or unknown chips.

The BusPirate v3 is a universal bus interface that talks to electronics from a PC serial terminal, eliminating a ton of early prototyping effort when working with new or unknown chips.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
    I have yet to test the module, but it appears to be in good condition and of high quality design and construction.

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    80%
    Nicely assembled

    Review by

    Posted on

  6.  
    Rating
    80%
     

    Review by

    Posted on

  7.  
    Rating
    60%
     

    Review by

    Posted on

  8.  
    Rating
    100%
     

    Review by

    Posted on

  9.  
    Rating
    100%
     

    Review by

    Posted on

  10.  
    Rating
    80%
     

    Review by

    Posted on

  11.  
    Rating
    100%
     

    Review by

    Posted on

  12.  
    Rating
    100%
     

    Review by

    Posted on

  13.  
    Rating
    100%
    This too great!

    Review by

    Posted on

  14.  
    Rating
    100%
     

    Review by

    Posted on

  15.  
    Rating
    100%
     

    Review by

    Posted on

  16.  
    Rating
    100%
     

    Review by

    Posted on

  17.  
    Rating
    100%
    This is an essential test tool for i2c and spi bus.

    Review by

    Posted on

  18.  
    Rating
    80%
     

    Review by

    Posted on

  19.  
    Rating
    80%
     

    Review by

    Posted on

  20.  
    Rating
    100%
     

    Review by

    Posted on

  21.  
    Rating
    100%
     

    Review by

    Posted on

  22.  
    Rating
    100%
     

    Review by

    Posted on

  23.  
    Rating
    60%
     

    Review by

    Posted on

  24.  
    Rating
    100%
     

    Review by

    Posted on

  25.  
    Rating
    100%
    Excellent interface! Managed to try out one of my prototype board within five minutes! Love this thing.

    Review by

    Posted on

  26.  
    Rating
    100%
    Great Tools - used it for UART Debugging As beginner in electronics i would appreciate a better 101 or documentation, as there exist differnt firmwares and a community firmware ... finally I did a trail and error approach.

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.