SKU
321080034
Rating:
100% of 100
$0.60
-
+
Spare probe for DSO nano

111.png


Spare probe for DSO nano. If you need a 2nd probe, get this or make one by yourself.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 13g
Battery Exclude

Part List

Spare Probe for DSO Nano 1

ECCN/HTS

HSCODE 9030900090
USHSCODE 9030908961
UPC 841454114758
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    Spare probe fine quality

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.