SKU
106100000
Rating:
96% of 100
$8.50
Another breadboard power supply designed by Seeed Studio

PRODUCT DETAILS

Another breadboard power supply designed by Seeed Studio. It can directly takes power from DC wall wart and outputs a selectable 5V or 3.3V regulated voltage.


Compare to other breadboard power supply designs, this one provided mini-USB port like the seeeduino , you can toggle the switch and select your power source. (USB or dc jack). We also used JST-2pin power jack ,the one as on seeeduino.

With this board, you can send power to both power lane of the breadboard, and each side has an on/off switch.

Note:
This power supply fits the breadboard which is 5.3cm wide like Bread board Clear - 8.2 x 5.3cm,and it can fit the 5.5cm wide breadboard too Basic Bread board - 16.5*5.5 cm,but just a little tight and deformed.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 15g
Battery Exclude

Part List

5V 3.3V Breadboard Power Supply 1

ECCN/HTS

HSCODE 8504902000

LEARN AND DOCUMENTS

Documentations

Learn

This is the wiki

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
     
    By
  2. Rating
    100%
     
     
    By
  3. Rating
    100%
     
     
    By
  4. Rating
    100%
     
     
    By
  5. Rating
    80%
     
     
    By

FAQ