SKU
311120001
$5.50
-
+
This switch is a device used to sense the level of liquid within a tank, it may actuate a pump, an indicator, an alarm, or other devices

This switch is a device used to sense the level of liquid within a tank, it may actuate a pump, an indicator, an alarm, or other devices. When the float ball rises or falls with the liquid to the level of the switch, The magnetic force of magnet which inside of the float ball will cause the reed switch to turn ON. When the float ball move away from the reed switch, the reed switch will turn OFF.


HOW IT WORK


SPECIFICATION

  • Cable length: 40cm
  • Maximum load: 10w
  • Max Switching voltage: 100V DC
  • Max BreakDown Voltage: 250v DC
  • Maximum Switching Current: 0.5A
  • Max load current: 1.0A
  • Max contact resistance: 0.4 Ω
  • Temp Rating: -10 ~ +80°C
  • Net weight: 16g

Technical details

Dimensions 80mm x30mm x25mm
Weight G.W 15g
Battery Exclude

ECCN/HTS

HSCODE 9026900000
USHSCODE 9026902000
UPC 841454116615
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.