SKU
113990038
Rating:
100% of 100
$6.50
-
+
This is a Wireless car key FOB with 4 buttons: Lock,unlock,mute and alarm on
This is a Wireless car key FOB with 4 buttons: Lock,unlock,mute and alarm on.  A blue led will light on when any button were pressed. Use this FOB to communicate with Codec-Adaptive Wireless Relay for your remote control project. The communication distance can arrive at 20m.


Documents

Please visit our wiki page for more info about this product. It will be appreciated if  you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical details

Dimensions 70mm x40mm x11mm
Weight G.W 30g
Battery Lithium Cells / Batteries contained in equipment UN3481 - PI967

ECCN/HTS

HSCODE 8543709990
USHSCODE
UPC 841454113102
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.