SKU
101990009
Rating:
100% of 100
$8.90
A wireless relay is a codec-adaptive RF receiver with single channel relay
A wireless relay is a codec-adaptive RF receiver with single channel relay. It helps easily deployment of wireless AC control for electrical appliances.

Features
  • Max 30 difference codec, unlimited controller or transmitter of each codec

  • Adaption of most popular RF remote controller, except rolling code

Specification
  • Voltage: DC12V

  • Working current: ≤6mA

  • Working temperature: -30°C ~ +70°C

  • Frequency: 315MHz

  • Sensitivity: -105dbm

  • Control circuit: AC/DC

  • Output current ≤10A

  • Dimension: 50*34*17mm

Applications
  • Lighting

  • Electrical door, window

  • Security

  • Industrial control

  • Home automation

Documents

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.


Technical details

Dimensions 90mm x60mm x18mm
Weight G.W 23g
Battery Exclude

Part List

315MHz Codec-Adaptive Wireless Relay 1

ECCN/HTS

HSCODE 8536411000
USHSCODE 8536411000
UPC 841454113140
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by