SKU
314100009
Rating:
80% of 100
$5.50
MQ303A is a semiconductor sensor for Alcohol detection
MQ303A is a semiconductor sensor for Alcohol detection. It has very good sensitivity and fast response to alcohol, suitable for portable alcohol detector.
Features
  • High sensitivity
  • Fast response and resume
  • long life and low cost
  • Mini size
Documents

Technical details

Dimensions 60mm x90mm x9mm
Weight G.W 5g
Battery Exclude

ECCN/HTS

HSCODE 9027900000
UPC 841454116172
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    60%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.