SKU
314020031
$2.00
This is a reflective sensor combines a GaA1As infrared light emitting diode with a high sensitive Darlington phototransistor in a mini package

PRODUCT DETAILS

This is a reflective sensor combines a GaA1As infrared light emitting diode with a high sensitive Darlington phototransistor in a mini package.
Features
  • Compact
  • High performance
  • High output
  • Easy to mount on PCB
  • Widely applicable
Applications
  • Timing sensors
  • Edge sensors
  • Micro floppy disc drivers
  • Level sensors of liquid
Documents

Technical details

Dimensions 50mm x70mm x4.8mm
Weight G.W 0.5g
Battery Exclude

ECCN/HTS

HSCODE 9031900090
USHSCODE 9031909195
UPC 841454116219

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ