SKU
314020030
$1.50
The OS25B10 is a high performance standard type photo interrupter, which combines high output GaAlAs infrared light emitting diode and high sensitive phototransistor
The OS25B10 is a high performance standard type photo interrupter, which combines high output GaAlAs infrared light emitting diode and high sensitive phototransistor.
Features
  • 10mm space for interruption
  • Easy to mount on PCB
  • High-speed response
  • Widly applicable
Application Ideas
  • Tape-end sensors
  • Timing sensors
  • Edge sensors
  • copiers

Documents
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical details

Dimensions 70mm x50mm x6mm
Weight G.W 1g
Battery Exclude

ECCN/HTS

HSCODE 9031809090
USHSCODE 9031808085
UPC 841454116226
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.