SKU
110990041
Rating:
100% of 100
$9.99
-
+
commonly used 2.54mm spaced pin 10 pin 2*5

This is a interface cable designed for Bus Pirate V3 which can makes it easier to connect the Bus Pirate to a circuit and get hacking.



Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 21g
Battery Exclude

ECCN/HTS

HSCODE 8544422900
UPC 841454111191
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

  6.  
    Rating
    100%
     

    Review by

    Posted on

  7.  
    Rating
    100%
     

    Review by

    Posted on

  8.  
    Rating
    100%
     

    Review by

    Posted on

  9.  
    Rating
    100%
     

    Review by

    Posted on

  10.  
    Rating
    100%
    Works as it should After printing out a color code table and taped it to my Bus Pirate, everything is easy and fast using this cable.

    Review by

    Posted on

  11.  
    Rating
    100%
    Does what it is intended to do, well done. I needed to open the cables a bit further, as i had a small space for uart connectors... worked fine then.

    Review by

    Posted on

Product Faqs


Sort by   
  • Question by: admin on 2018-12-18 02:41:31

    Hello Jerry, sorry for the inconvenience brought, this product is only compatible with v3, we will sell v4 cable soon.

    Answer by: admin on 2018-12-18 02:41:31
  • Question by: admin on 2018-12-18 02:41:31

    In stock now .

    Answer by: admin on 2018-12-18 02:41:31
  • Question by: admin on 2018-12-18 02:41:31

    Thanks for your advice .By the way ,could you send the idea to our wiki ? Thanks``

    Answer by: admin on 2018-12-18 02:41:31