SKU
101990028
$9.50
-
+
Input Current: 0~30A AC Output Mode: DC 0~1V Non-linearity:2-3%

What is CT sensors

Current transformers (CTs) are sensors that are used for measuring alternating current. They are particularly useful for measuring whole building electricity consumption (or generation for that matter).

The split core type such as the CT in the picture above, is particularly suitable for DIY use it can be clipped straight on to either the live or neutral wire coming into the building without having to do any high voltage electrical work.

Applications

  • Suitable for the current measuring

  • Monitoring and protection of AC motor

  • Lighting equipment

  • Air compressor

Specifications

  • Input Current: 0~30A AC

  • Output Mode: DC 0~1V

  • Non-linearity:2-3%

  • Build-in sampling resistance(RL): 62Ω

  • Turn Ratio: 1800:1

  • Resistance Grade: Grade B

  • Work Temperature: -25°C ~ ﹢70°C

  • Dielectric Strength(between shell and output): 1000V AC/1min 5mA

  • Leading Wire in Length: 1m

  • Open Size: 13mm x 13mm

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 72g
Battery Exclude

Part List

Non-invasive AC Current Sensor (30A max) 1

ECCN/HTS

HSCODE 9030899090
USHSCODE 90303338
UPC 841454105442
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by