SKU
109990026
$48.00
People talked about an oscilloscope for DIYers, that’s how we know about JYE tech
People talked about an oscilloscope for DIYers, that’s how we know about JYE tech. Mr. Liu is an admirable experienced engineer, being the first generation of university EE student after culture revolution. His seriousness on documents and every detail amazed me. You will find complete document on their website, including demos and assemle guide. We are honored to carry their products, neat and handy for Arduino level electrical development.
Accessories
  • Simple probe
  • Power Adapter (universal input voltage range)
Features
  • Max sample rate - 5M/s (AUTO mode),8 bits
  • Sample memory depth - 256 bytes
  • Analog bandwidth - 1MHz
  • Vertical sensitivity - 100mV/Div - 5V/Div
  • Vertical position adjustable with indicator
  • Input impedance - 1MΩ
  • Max input voltage - 50Vpp
  • DC/AC coupling
  • Horizontal - 2μs/Div - 10m(minute)/Div
  • Auto, normal and single trig modes
  • Rising/falling edge trigger
  • External trig available
  • Trig level adjustable with indicator
  • Hold/run feature
  • Save up to 6 captures to EEPROM and retain after power down
  • Retrieve and display saved captures
  • Transfer its screen to PC as bitmap file via serial connection
  • Built-in 500Hz/5Vpp test signal
  • Frequency counter (only for TTL level input signal)
  • 9 DC power supply
  • Dimension: 110mm X 65mm X 25mm (without case)
Resources

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 198.5g
Battery Exclude

ECCN/HTS

HSCODE 9030900090
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account