SKU
101990035
$9.90
This brick comes with a MQ6 gas sensor, you can adjust the sensitivity with the potentioneter
This brick comes with a MQ6 gas sensor, you can adjust the sensitivity with the potentioneter.

MQ-6 GAS SENSOR
Features
  • High sensitivity to LPG, iso-butane,propane
  • Small sensitivity to alcohol, smoke.
  • Fast response
  • Stable and long life
  • Simple drive circuit
Typical detection ranges:
Propane, butane, liquified petroleum gas, 300ppm to 10,000ppm
Application
They are used in gas leakage detecting equipments in family and industry, are suitable for detecting of LPG, natural gas , town gas, avoid the noise of alcohol and cooking fumes and cigarette smoke.
Documents
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 10g
Battery Exclude

ECCN/HTS

HSCODE
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.