SKU
319030004
Rating:
80% of 100
$2.95
-
+
Bread board must be one of the first things you learnt about when you entered the magic world of Circuit

Bread board must be one of the first things you learnt about when you entered the magic world of Circuit. We are offering plenty of different kind of bread board for you in Bazzar, whether you like different size and different color, you can always find what you want there. Mini bread board 4.5x3.5 is one of the small bread board family here we would like to introduce. It is a very useful mini breadboard with 170 tie points and self-adhesive backing which makes it perfect for space limited applications. There are 5 different colors (Green, White, Blue, Black, Red) for you to choose, If you are looking for small bread board, please don’t hesitate to purchase this one.



Technical details

Dimensions 45mm x35mm x10mm
Weight G.W 13g
Battery Exclude

ECCN/HTS

HSCODE 8534009000
UPC 841454115304
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    60%
     

    Review by

    Posted on

Product Faqs


Sort by