SKU
110990034
Rating:
100% of 100
$4.90
-
+
Most common used electronic components pack

Most common used electronic components pack. Compatible with Raspberry Pi A+,B,B+/2.

Resistor
  • 2.2Ω*10

  • 10Ω* 10

  • 47Ω*10

  • 100Ω*10

  • 680Ω*10

  • 1kΩ*10

  • 10kΩ*10

  • 22kΩ*10

  • 68kΩ*10

  • 100kΩ*10

  • 330kΩ*10

  • 1MΩ*10


Ceramic Capacitor

  • 100pF*10

  • 10nF*10

  • 100nF*10

  • 2.2nF*10


Electrolytic capacitor

  • 10uF* 5

  • 470uF* 5


LED

  • 3mm Red*5

  • 3mm Green*5

Technical details

Dimensions 100mm x70mm x15mm
Weight G.W 30.5g
Battery Exclude

Part List

Basic components mixed pack 1

ECCN/HTS

HSCODE 8533219000
USHSCODE 9023000000
UPC 841454113294
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.