SKU
105990007
Rating:
100% of 100
$23.50
-
+
Double H driver module uses ST L298N dual full-bridge driver, an integrated monolithic circuit in a 15- lead Multiwatt and PowerSO20 packages

Double H driver module uses ST L298N dual full-bridge driver, an integrated monolithic circuit in a 15- lead Multiwatt and PowerSO20 packages. It is a high voltage, high current dual full-bridge driver designed to accept standard TTL logic levels and drive inductive loads such as relays, solenoids, DC and stepping motors. Two enable inputs are provided to enable or disable the device independently of the input signals. The emitters of the lower transistors of each bridge are connected together and the corresponding external terminal can be used for the connection of an external sensing resistor. An additional supply input is provided so that the logic works at a lower voltage.


- Light weight, small dimension

- Super driver capacity

- FWD protection

- Heavy load Heat sink

- 2 current probe port

- Power selection switch

- 4 pull up resistor switch

- 2 DC motor/ 4 coil dual phrase stepper motor output

- Motor direction indication LED

- 4 standard mounting hole


Applications:

  • MCU controlled vehicle

  • Wheel robot

Specification:

  • Driver: L298

  • Driver power supply: +5V~+46V

  • Driver Io: 2A

  • Logic power output Vss: +5~+7V (internal supply +5V)

  • Logic current: 0~36mA

  • Controlling level: Low -0.3V~1.5V, high: 2.3V~Vss

  • Enable signal level: Low -0.3V~1.5V, high: 2.3V~Vss

  • Max power: 25W (Temperature 75 cesus)

  • Working temperature: -25C~+130C

  • Dimension: 60mm*54mm

  • Driver weight: ~48g

  • Other extensions: current probe, controlling direction indicator, pull-up resistor switch, logic part power supply.

Datasheet can be download here

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 33g
Battery Exclude

Part List

L298 Dual H-Bridge Motor Driver 1

ECCN/HTS

HSCODE 8503001000
USHSCODE 8503009560
UPC 841454106555
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by