SKU
311110005
Rating:
100% of 100
$3.90
-
+
This is a joystick very similar to the 'analog' joysticks on PS2 (PlayStation 2) controllers

notice.png


This is a joystick very similar to the 'analog' joysticks on PS2 (PlayStation 2) controllers. Directional movements are simply two potentiometers - one for each axis. Pots are ~10k each. This joystick also has a select button that is actuated when the joystick is pressed down.


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 10g
Battery Exclude

Part List

Analog joystick 1

ECCN/HTS

HSCODE 8536500000
USHSCODE 8536507000
UPC 841454116622
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
    Nice feel, seems to work well.

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.