SKU
319030001
Rating:
100% of 100
$5.50
-
+
size: 8.2*5.3*0.85 cm Horizontal: 1-30 Vertical: A-J

This is a half size breadboard, good for small projects. It's 8.2 cm x 5.3 cm with a standard double-strip in the middle and two power rails on both sides. You can pull the power rails off easily to make the breadboard as thin as 3.5cm and stick it onto an Arduino protoshield. You can also cut these in half with a saw to create 2 tiny breadboards, or "snap" these breadboards together either way to make longer and/or wider breadboards.


More over, this breadboard is transparent!


Dimensions: 8.2*5.3*0.85 cm

Horizontal: 1-30

Vertical: A-J

2 power lanes

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 39g
Battery Exclude

ECCN/HTS

HSCODE 85340090
UPC 841454115328
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.