SKU
110990032
Rating:
100% of 100
$4.99
-
+
1 pin dual-female jumper wire 100mm 50pcs pack

1 pin dual-female jumper wire 100mm 50pcs pack

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 30g
Battery Exclude

ECCN/HTS

HSCODE 8544422900
UPC 841454113591
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by