SKU
311990002
$12.99
This sensor works as a switch, conducts while flow pass though
This sensor works as a switch, conducts while flow pass though.
Specifications
  • Max switch current: 0.5 A
  • Max load current : 1.0 A
  • Max resistance: 100 ohm
  • Max load power: 10 w
  • Max switch voltage: 100 vdc
  • Min damage voltage: 220 vdc
  • Min sensible flow: ≥0.1L/MIN
  • Working flow range: 1-30L/MIN
  • Min sensible pressure: ≥0.1 mpa
  • Min water pressure: 0. 1 mpa
  • Max water pressure: 1.2 mpa
  • Working temperature: 1-80°C
  • Storage temperature: -20-10°C
  • Life: >108 times
  • Response time : 0.2 sec
  • Release time : 0.2 sec
Documents

Technical details

Dimensions 100mm x80mm x26.5mm
Weight G.W 27g
Battery Exclude
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.