SKU
113990013
Rating:
100% of 100
$2.00
-
+
Resonance Frequency: 13.56MHZ Memory: 8K Bit EEPROM memory

Model: FM1108 IC S50

  • Resonance Frequency: 13.56MHZ

  • Memory: 8K Bit EEPROM memory

  • Operating temp.range: -10°C - 50°C


Technical details

Dimensions 110mm x80mm x2.5mm
Weight G.W 7.5g
Battery Exclude

ECCN/HTS

HSCODE 8523521000
USHSCODE 85235100
UPC 841454106159
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.