SKU
108100005
$9.00
-
+
Gear (reduction ) motor,made in Shenzheng, China, pretty good quality, running a speed at 60rpm

notice.png


Gear (reduction ) motor,made in Shenzheng, China, pretty good quality, running a speed at 60rpm. All you need to do is connect the postive and negative pole-pin, simple enough for beginners.

Specifications
  • Operating Voltage: DC 2.4 ~ 6.0V

  • No Load Speed: 55 ~ 70rmp

  • No Load Current: 30 ~ 70mA

  • Max. Efficiency Speed: 40 ~ 52rpm

  • Max. Efficiency Current: 350 ~ 450mA

  • Torque: 0.7 ~ 1.2kg.cm

  • Stall Current: 500 ~ 700mA

  • Stall Torque: 3.0 ~ 4.0kg.cm

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 10g
Battery Exclude

Part List

Gear (reduction ) motor p12 6V 60RPM 1

ECCN/HTS

HSCODE 8501101000
USHSCODE 8501104060
UPC 841454109181
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by