SKU
110990029
Rating:
94% of 100
$5.00
-
+
Breadboard jumper wire 70pcs pack

Breadboard jumper wire 70pcs pack. Including 4 different length:241mm,200mm,160mm and 117mm.Perfect design for breadboard,you can use it over and over again!

Compatible with Raspberry Pi A+,B,B+/2.


Part List

  • 5 x 241mm

  • 5 x 200mm

  • 10 x 160mm

  • 50 x 117mm


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 38g
Battery Exclude

ECCN/HTS

HSCODE 8544422900
UPC 841454111412
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    60%
     

    Review by

    Posted on

  6.  
    Rating
    100%
     

    Review by

    Posted on

  7.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.