SKU
113990022
Rating:
90% of 100
$29.50
Frequency: 13.56MHz Baud Rate: 9600-115200bit/s Operating range: 30-100mm

Specification

  • Model: No. RDM880

  • R/W chip: MFRC500,MFRC400,MFRC531,MFRC632

  • Standard: ISO/IEC 14443 type a

  • Frequency: 13.56MHz

  • Baud Rate: 9600-115200bit/s(configurable, default9600)

  • Power supply: DC5V(5%)

  • Current: <70mA

  • Operating range: 30-100mm(reading range depend on antenna and card/tag)

  • Interface: TTL electrical level

  • Working temperature: -10 degree to 70 degree

  • Storage temperature: -20 degree to 80 degree

  • Board Size: 39.00*19.00*9.00 mm(DIP28)

  • Antenna Size: 54.20*72.70 mm, Wire: 80mm


Documents

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 9g
Battery Exclude

ECCN/HTS

HSCODE 8517709000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    80%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by