SKU
311110004
Rating:
100% of 100
$2.00
-
+
Model No

notice.png


Model No. : SKQUCAA010


Type Snap-in
Operating force 4-direction 1.57N
Center push 3.14N
Travel 4-direction 0.4mm
Center push 0.2mm
Operating life
(5mA 5V DC)
100,000 cycles for each direction
Initial contact resistance 500mΩ max.
Minimum packing unit (pcs.) 1,000


Operating temperature range -30°C to +85°C
Ratings (max.)/(min.) (Resistive load) 50mA 12V DC/10µA 1V DC
Electrical performance Directional resolution 4-direction
Insulation resistance 100MΩ min. 100V DC
Voltage proof 250V AC for 1 minute
Mechanical performance Direction application force 1.57(+0.39, -0.69)N
Push application force 3.14±0.59N
Robustness of terminal 49N for 1 minute
Solder heat resistance Manual soldering 350°C max. 3s max.
Dip soldering 260°C max. 5s max.
Durability Vibration 10 to 55 to 10Hz/min., the amplitude is 1.5mm for all the frequencies, in the 3 direction of X, Y and Z for 2 hours respectively
Operating life Directions 100,000 cycles
Center push 100,000 cycles
Environmental performance Cold -30±2°C for 96h
Dry heat 80±2°C for 96h
Damp heat 60±2°C , 90 to 95%RH for 96h




Please refer to product page for more details.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 1g
Battery Exclude

Part List

ALPS SKQU 4 direction Joystick w Switch 1

ECCN/HTS

HSCODE 8536500000
USHSCODE 8536509065
UPC 841454116639
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.