SKU
104990010
Rating:
80% of 100
$21.50
-
+
FEATURES • Compatible to Arduino LCD library • LCD Display mode: STN-YG, Postive, Transflective • Display Color: Deep Blue/Light Yellow Green • View Angle: 6H • Driving Method: 1/64 duty, 1/9bias • Back Light: Yellow Green LED backlight

FEATURES

  • Compatible to Arduino LCD library
  • LCD Display mode: STN-YG, Postive, Transflective
  • Display Color: Deep Blue/Light Yellow Green
  • View Angle: 6H
  • Driving Method: 1/64 duty, 1/9bias
  • Back Light: Yellow Green LED backlight
  • KS0108 controlled
  • Single 5V supply, Direct MCU I/F
  • Ext. Dim.: 73.0x42.0x13.5MAX(t)


DOCUMENTS

Technical details

Dimensions 80mm x50mm x10.5mm
Weight G.W 43g
Battery Exclude

ECCN/HTS

HSCODE 8531200000
UPC 841454108931
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    80%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.