SKU
103990021
Rating:
100% of 100
$27.90
-
+
The Danger Shield is an add-on for the [Arduino] micro controller board

The Danger Shield is an add-on for the [Arduino] micro controller board. It contains a variety of fun and useful electronic circuits that you can use to do fun and useful things. It is a fully self-contained shield. You plug it into your Arduino, and you can immediately start using it. No extra things to hook up, no external components. Just a really rad board ready to rock.

Some of the features of the board are:

  • 3 x linear sliders w/ integrated LEDs (each independently hooked up to PWM)

  • 03 x pushbuttons

  • 2 x indicator LEDs (each with a PWM)

  • 1 x piezo buzzer (for making noise!)

  • 1 x temperature sensor

  • 1 x light sensor

  • 1 x knock sensor

  • 1 x 7 segment LED (with shift register)

  • power LED and reset button

Technical details

Dimensions 125mm x85mm x16mm
Weight G.W 60g
Battery Exclude

Part List

Danger Shield Complete kits 3
pushbutton 3
indicator LED 2
piezo buzzer 1
temperature sensor 1
light sensor 1
knock sensor 1
7 segment LED 1

ECCN/HTS

HSCODE 9023009000
UPC 841454110538

Danger Shield Complete kits

Wiki of Danger Shield Complete kits

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by