SKU
104990017
$5.95
Features Compatible with Arduino LiquidCrystal LibraryLCD Display Mode: STN-YG, Positive, TransflectiveViewing Angle: 6:00Driving Method: 1/16 duty, 1/5 biasBacklight: Blue LED BacklightText Color: WhiteDimension(mm): 58 x 32 x 14MAX

PRODUCT DETAILS

Features
  • Compatible with Arduino LiquidCrystal Library

  • LCD Display Mode: STN-YG, Positive, Transflective

  • Viewing Angle: 6:00

  • Driving Method: 1/16 duty, 1/5 bias

  • Backlight: Blue LED Backlight

  • Text Color: White

  • Dimension(mm): 58 x 32 x 14MAX.

  • Character Res: 8 x 2

  • Driver Voltage: 5 VDC


Technical details

Dimensions 50mm x50mm x9.8mm
Weight G.W 21g
Battery Exclude

Part List

LCD 8*2 Characters - Blue back light 1

ECCN/HTS

HSCODE 8531909000

LEARN AND DOCUMENTS

Documentations

Learn

The LiquidCrystal library allows you to control LCD displays that are compatible with the Hitachi HD44780 driver. There are many of them out there, and you can usually tell them by the 16-pin interface.

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ