SKU
110990054
Rating:
100% of 100
$4.50
-
+

Technical details

Dimensions 80mm x120mm x6mm
Weight G.W 30g
Battery Exclude

ECCN/HTS

HSCODE 8544421100
UPC 841454113379
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.