SKU
319030009
Rating:
100% of 100
$2.50
-
+
Thanks to Garrett's review, we have now a newer type, flawless quality:no odorfinely drilledtoughincluding power pad
Thanks to Garrett's review, we have now a newer type, flawless quality:
  • no odor
  • finely drilled
  • tough
  • including power pad.
  • Clean hole
  • Downhand welding

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 22g
Battery Exclude

ECCN/HTS

HSCODE 8534009000
UPC 841454115250
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by