SKU
314010016
Rating:
100% of 100
$1.50
-
+
This Analog Temperature Sensor consists of a metal temperature probe and a 58cm long cable, featuring a wide temperature range in -25°C to 125°C, suitable for immersive temperature detection

This Analog Temperature Sensor consists of a metal temperature probe and a 58cm long cable, featuring a wide temperature range in -25°C to 125°C, suitable for immersive temperature detection. If you want to use it with Arduino, simply connect it as the picture below

temperature sensor.png


Please note that the cable part cannot be put under temperature higher than 105°C.

Features

  • Waterproof

  • Linear resistor

  • Easy to use

Documents

10k3950.jpg

For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 7g
Battery Exclude

ECCN/HTS

HSCODE 9025900090
UPC 841454116233
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.