SKU
113990020
$5.90
-
+

PIR motion sensor, motion sensor,pir sensor

The PIR Motion sensor module is an automatic control module based on infrared technology. It adopts LHI788 probe, which has high sensitivity, high reliability, low voltage working mode and low power consumption. It can be widely used in various types of automatic induction electrical equipment.

 

The PIR Motion Sensor Series includes several products that will meet your different needs:

ProductMeasuring range
(theoretical value)
Features
Grove - PIR Motion Sensor Max Distance:3-6m(3m by default)
Angle:< 120°
Measuring distance and holding time adjustable
response speed:0.3s - 25s
Grove-Adjustable PIR Motion Sensor Max Distance:3-6m
Angle:X=110° Y=90°
Measuring distance and holding time adjustable
Grove - mini PIR motion sensor Max Distance:2-5m(2m by default)
Angle:X=110° Y=90°
Sensitivity adjustable
Mini-size
PIR Motion Sensor - Large Lens version Max Distance:9m
Angle:< 120°
Large lens which can support long range and wide angle
2.54mm standard connector
PIR Motion sensor module Max Distance:3-7m
Angle:< 120°
Sensitivity & Delay time adjustable
Mini PIR Motion Sensor Module Max Distance:7m
Angle:< 100°
Mini-size

Want to know more about how the PIR sensor works with  Arduino and Raspberry pi, please click here to view the blog. If you need tutorials for operating the sensor, please click here to view the wiki.

Applications

  • Switch

  • Motion sensor

  • Thief-guarding system

  • Industrial automation

 

Hardware Overview

Specifications

  

ItemValue
Input Voltage DC 4.5V ~ 20V
Static Current <50uA
Output Signal 0V / 3V (Output high when motion detected)
Sensing Range 7 meters (120 degree cone)
Delay time 8s ~ 200s (adjustable)
Operating Temperature -15℃ ~ +70℃
Dimensions 24mm*32mm*25mm(Height with lens)
Weight 6.6g

Technical details

item value
Battery Exclude

Part List

PIR Motion sensor module 1

ECCN/HTS

HSCODE 9031900090
USHSCODE 9027106000
UPC 841454105039
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by