SKU
104990001
$7.95
This is a basic 16 character by 2 line display with black text on yellow background

This is a basic 16 character by 2 line display with black text on yellow background. Utilizes the extremely common HD44780 parallel interface chipset.

Specification

  • Compatible with Arduino LiquidCrystal Library

  • LCD Display Mode: STN, Positive, Transflective

  • Viewing Angle: 6:00

  • Driving Method : 1/16 duty, 1/5 bias

  • Back Light : Yellow-Green LED backlight

  • Text Color: Black

  • Outline Dimension: 80 x 36 x 15.8 MAX

  • Character Res: 16 x 2

  • Driver Voltage: 5 VDC

Documents

Technical details

Dimensions 80mm x50mm x12mm
Weight G.W 38g
Battery Exclude

Part List

LCD 16*2 Characters - Green Yellow back light 1

ECCN/HTS

HSCODE 8531200000
UPC 841454106456

Resources

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account