SKU
108100006
$2.50
Specifications Operating Voltage: 2

PRODUCT DETAILS

Specifications
  • Operating Voltage: 2.2 ~ 3.6V DC


  • Rated Voltage: 3.0V DC


  • Rated Speed: 12,000 @ 2,500rpm


  • Rated Current: 90mA max


  • Stall Current: 120mA max


  • Starting Voltage: 2.0V DC max


  • Mechanical Noise: 50db(A) max


  • Weight: 2g approx.


  • Dimension: 12 x 6 x 3.6mm



    Technical details

    Dimensions 0mm x0mm x0mm
    Weight G.W 2g
    Battery Exclude

    Part List

    Mini vibration motor 1

    ECCN/HTS

    HSCODE 8501101000
    USHSCODE 8501104060
    UPC 841454105756

    LEARN AND DOCUMENTS

    Documentations

    Learn

    REVIEWS

    Write Your Own Review
    Only registered users can write reviews. Please Sign in or create an account

    FAQ