SKU
319030002
Rating:
90% of 100
$6.90
-
+
Dimensions: 16
Dimensions: 16.5*5.5 cm
Compatible with Raspberry Pi A+,B,B+/2.

Horizontal: 1-60
Vertical: A-J
4 power lanes



Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 74g
Battery Exclude

ECCN/HTS

HSCODE 8534009000
UPC 841454115311
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    60%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.