SKU
104020111
$5.95
-
+

Grove - 16x2 LCD (White on Blue) for Arduino and Raspberry pi



The Grove - LCD RGB Backlight has been well received since its inception. Based on customer feedback, now, we bring more cost-effective monochrome backlight derivative for you, i.e.,

The Grove - 16x2 LCD (White on Blue) 

The Grove - 16x2 LCD (Black on Red) 

The Grove - 16x2 LCD (Black on Yellow)

Except for RGB backlights, these three products are almost identical to the the Grove - LCD RGB Backlight, they are all 16 characters wide, 2 rows with high brightness backlight.

attention icon

Tip

This LCD is compatible with 3.3V and 5V

attention icon

Note

We've Released the Grove Selection Guide and hope to help you find the Grove suit you best. 

Features

  • Display construction: 16 Characters * 2 Lines

  • Display mode: STN

  • On board MCU

  • I2C-bus interface

  • Support English and Japanese fonts

Typical Applications

  • Temperature display

  • Time display

  • Any project that requires a simple display

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 1g
Battery Exclude

Part List

Grove - 16 x 2 LCD (White on Blue) 1
Grove Cable 1

ECCN/HTS

HSCODE 8531200000
USHSCODE 8531200000
UPC 841454121510

Grove - 16 x 2 LCD (White on Blue)

This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.