SKU
101020054
Rating:
96% of 100
$9.90
-
+

Based on the excellent ADXL-345, this digital 3-axis accelerometer has excellent EMI protection

Based on the excellent ADXL-345, this digital 3-axis accelerometer has excellent EMI protection. Its variable output makes it suitable for a wide range of applications:

 
  • HDD shock protection

  • Vibration sensor

  • Game controller input

  • Robotics

  • Smart vehicles

  • Anywhere you need to obtain motion-sensing & orientation information.


The excellent sensitivity (3.9mg/LSB @2g) provide high-precision output up to ±16g.


The sensor utilizes a 4-pin Grove interface (3-5VDC) for easy connectivity with your standard Arduino device or Seeed Stalker.


Features

  • Wide power range DC3V to 5V 

  • Grove module 

  • 3 axis sensing 

  • High sensitivity

  • Small, low-profile package: 14-Terminal LGA 

  • Low power 0.1 μA in standby mode at VS = 2.5 V (typical) 

  • 10,000 g shock survival

  • RoHS/WEEE lead-free compliant


For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.



Technical details

Dimensions 130mm x90mm x10mm
Weight G.W 9g
Battery Exclude

Part List

Grove - 3 Axis Digital Accelerometer(±16g) 1

ECCN/HTS

HSCODE 8538900000
USHSCODE 90230000
UPC 841454108870
ROHS 1

Grove - Introduction in 3-Axis Digital Accelerometer

How to use a 3-axis digital accelerometer.

Grove - 3 Axis Digital Accelerometer(±16g)

3-Axis Digital Accelerometer is the key part in projects like orientation detection, gesture detection and Motion detection. This 3-Axis Digital Accelerometer(±16g) is based on low power consumption IC ADXL345.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1. Nice product
    Rating
    100%
    Make easy delivery

    Review by

    Posted on

  2. Nice product
    Rating
    100%
    Make easy delivery

    Review by

    Posted on

  3.  
    Rating
    80%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by