SKU
110060004
Rating:
100% of 100
$69.90
-
+

Perfect for the beginner. No soldering required. No electronics background needed. Easy to use and learn.

If you've ever wanted to dive into the electronics world but were afraid to try, then this is the perfect kit for you. A fun, beginner's kit, it includes a fully illustrated guide that will familiarize you with a wide range of electronic components while you create small, simple, and easy-to-assemble circuits. The instructions are straight forward, include diagrams, troubleshooting tips, and additional instructions for those of you who want to take their projects to the next level. There are 13 different activities outlined, and you'll want to tackle everyone.

Features

  • Perfect for the beginner.

  • No soldering required.

  • No electronics background needed.

  • Easy to use and learn.

  • 13 circuits included. Every circuit will have a breadboard layout. This will make it easier to construct.

  • A color printed Experimenter's Guide included.  This will allow you to dive right into the Arduino world, step-by-step.

  • Comes with the latest and greatest Arduino Uno

Manual

If you encounter any problems, want to ask a questions, or would you like to know more about any parts, extra help is only an e-mail away at help@oomlout.com.

Download the Manual here.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 394g
Battery Exclude

Part List

Arduino UNO R3 1
Premium Jumper Wires 35
Type B USB Cable 1
9V to Barrel Jack Adapter(Power Cable) 1
8mm Diffused RGB LED 1
Piezo Sensor 1
5mm red LEDs 10
5mm green LEDs 10
8mm blue LED 1
Toy DC motor 1
9g High Sensitive Mini Servo 1
74HC595 Logic IC 1
Buzzer 1
1M Resistor 1
Push Button 2
Potentiometer 1
Light Sensor (5528) 1
TMP36 Temperature Sensor 1
Relay (5v,3A/120VAC) 1
MPS2222A Transistor 2
560 Ohm Resistors 25
2.2k Ohm Resistors 3
10k Ohm Resistors 3
220uf Capacitor 1
1N4001 Diode 2
Breadboard 1
Male Pin Header 1
Plastic Rivet 4
Acrylic Holder 1
Rubber Bumpers 4
Color Breadboard Layout Sheets 13
Full Color Printed Experimenter's Guide 1

ECCN/HTS

HSCODE 9023009000
USHSCODE 8473305100
UPC 841454111986
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

  2.  
    Rating
    100%
     

    Review by

    Posted on

  3.  
    Rating
    100%
     

    Review by

    Posted on

  4.  
    Rating
    100%
     

    Review by

    Posted on

  5.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.