SKU
113990009
$9.90
This ZigFlea board is a wireless transceiver "shield" for the CUI32Stem

This ZigFlea board is a wireless transceiver "shield" for the CUI32Stem.


Based on the Freescale MC13201 transceiver, which supports the IEEE 802.15.4 standard used by ZigBee and ZigFlea.

Serial Peripheral Interface (SPI) pins are provided as standard, with the layout matching the CUI32Stem pin locations.

The transceiver runs at 2.4 GHz and has support for 16 channels and a speed of up to 250 Kbps.


ZigFlea is a subset of the ZigBee protocol, as implemented in StickOS. It equals ZigBee regarding the physical layer, but is a point-to-point protocol focused on sending in only one direction at a time (half-duplex). The benefit of this is that the protocol stack is as little as 3 KB, as compared to the 30 KB for ZigBee (which includes multiple hops and other features).


Schematic and layout files


If you encounter any problems when using this product, here is the contact from which you can get the technical support.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 8g
Battery Exclude

ECCN/HTS

HSCODE
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.